80 20 Inc Catalog 21 Page 792 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 792 Finishing Your Frame FINISH YOUR FRAME Part Description: The reduction T-slot cover slopes inward to create a at surface and adds a nishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft faced mallet (page 900) to tap the cover into the T-slot. Reduction T-Slot Cover Part No. Series Color A B C D E F Stock Length Gasket Panel Thickness Weight 12004 Black 6.25 mm .79 mm 5.00 mm 6.00 mm 4.95 mm 1.65 mm 2M 1 - 4 mm .0163 kg 14193 8.76 mm .51 mm 8.20 mm 10.21 mm 9.50 mm 1.57 mm 4 - 6 mm .0358 kg 12013 12.80 mm .79 mm 10.21 mm 13.69 mm 3.51 mm 2 - 6 mm .0548 kg C A F E D B F E D A C B C D F B A Material Specications Material Finish Process Polypropylene Matte Extruded Prole Panel Reduction T-Slot Cover 12004 14193 12013 Metric 30 Series 20 Series 45 Series

Previous Page
Next Page