80 20 Inc Catalog 21 Page 791 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 791 Finishing Your Frame FINISH YOUR FRAME Part No. Series Color Material Finish Process A B C Stock Length Weight 2819 Yellow PVC Matte Extruded .211" .430" .313" 72.500" .080 lb 2820 Black .211" .430" .313" .083 lb 2821 Gray .211" .430" .313" .076 lb 2818 Red .211" .430" .313" .098 lb 2817 Blue .211" .430" .313" .080 lb 2816 Orange .211" .430" .313" .091 lb 2822 Yellow .282" .505" .416" .131 lb 2823 Black .282" .505" .416" .133 lb 2824 Gray .282" .505" .416" .126 lb 2825 Red .282" .505" .416" .124 lb 2826 Blue .282" .505" .416" .126 lb 2827 Orange .282" .505" .416" .127 lb 25-2819 Yellow 5.36 mm 10.92 mm 7.95 mm 1841.50 mm .0354 kg 25-2820 Black 5.36 mm 10.92 mm 7.95 mm .0363 kg 25-2821 Gray 5.36 mm 10.92 mm 7.95 mm .0360 kg 25-2818 Red 5.36 mm 10.92 mm 7.95 mm .0443 kg 25-2817 Blue 5.36 mm 10.92 mm 7.95 mm .0386 kg 25-2816 Orange 5.36 mm 10.92 mm 7.95 mm .0411 kg 40-2822 Yellow 7.16 mm 12.83 mm 10.57 mm .0549 kg 40-2823 Black 7.16 mm 12.83 mm 10.57 mm .0467 kg 40-2824 Gray 7.16 mm 12.83 mm 10.57 mm .0521 kg 40-2825 Red 7.16 mm 12.83 mm 10.57 mm .0544 kg 40-2826 Blue 7.16 mm 12.83 mm 10.57 mm .0579 kg 40-2827 Orange 7.16 mm 12.83 mm 10.57 mm .0602 kg 14108 Yellow Polypropylene 7.37 mm 11.61 mm 11.58 mm 2000.00 mm .0514 kg 14107 Black 7.37 mm 11.61 mm 11.58 mm .0514 kg 14110 Gray 7.37 mm 11.61 mm 11.58 mm .0514 kg 14123 Red 7.37 mm 11.61 mm 11.58 mm .0514 kg 14121 Blue 7.37 mm 11.61 mm 11.58 mm .0514 kg Economy T-Slot Cover Part Description: The economy T-slot cover is a cost-effective way to add a nishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft faced mallet (page 900) to tap the cover into the T-slot. A C B Metric 25 Series 40 Series 45 Series Fractional 15 Series 10 Series

Previous Page
Next Page