80 20 Inc Catalog 21 Page 790 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 790 Finishing Your Frame FINISH YOUR FRAME Standard T-Slot Cover Part Description: The standard T-slot cover is more rigid for heavy use applications. It adds a nishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, or safety yellow. Tip: Use a soft faced mallet (page 900) to tap the cover into the T-slot. Part No. Series Color Material Finish Process A B C D Stock Length Weight 2112 Yellow PVC Matte Extruded .102 .338 .035 .266 72.500 .059 lb 2113 Black .102 .338 .035 .266 .059 lb 2114 Gray .102 .338 .035 .266 .059 lb 2109 Yellow Polypropylene .222 .484 .060 .350 .099 lb 2110 Black .222 .484 .060 .350 .111 lb 2111 Gray .222 .484 .060 .350 .106 lb 25-2112 Yellow PVC 2.59 mm 8.59 mm .89 mm 6.76 mm 1841.50 mm .0268 kg 25-2113 Black 2.59 mm 8.59 mm .89 mm 6.76 mm .0245 kg 25-2114 Gray 2.59 mm 8.59 mm .89 mm 6.76 mm .0268 kg 40-2109 Yellow Polypropylene 5.64 mm 12.29 mm 1.52 mm 8.89 mm .0481 kg 40-2110 Black 5.64 mm 12.29 mm 1.52 mm 8.89 mm .0490 kg 40-2111 Gray 5.64 mm 12.29 mm 1.52 mm 8.89 mm .0485 kg A B C D Standard T-Slot Cover Prole Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page