80 20 Inc Catalog 21 Page 785 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 785 Finishing Your Frame FINISH YOUR FRAME Metric 20 Series 30 Series 40 Series 45 Series Fractional 15 Series Part Description: The end cap with molded push-in stem adds a nishing touch to your project and closes off prole ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation. End Cap with Molded Push-In Stem A B C B A C 80/20 Black Cap Plain Black Cap Series Color Material Finish Process A B C Weight 2036 - Black ABS Matte Molded .750" 1.500" .125" .006 lb 2037 - .750" 3.000" .125" .010 lb 12305 20.00 mm 20.00 mm 2.50 mm .0009 kg 12306 20.00 mm 40.00 mm 2.50 mm .0021 kg 12271 30.00 mm 30.00 mm 4.00 mm .0038 kg 12302 30.00 mm 60.00 mm 4.00 mm .0034 kg 12303 60.00 mm 60.00 mm 4.00 mm .0154 kg 12307 40.00 mm 40.00 mm 2.50 mm .0041 kg 40-2035 40-2035-Plain 40.00 mm 40.00 mm 4.50 mm .0054 kg 12258 40.00 mm 40.00 mm 4.00 mm .0054 kg 12260 40.00 mm 40.00 mm 4.00 mm .0068 kg 12261 40.00 mm 80.00 mm 4.00 mm .0136 kg 12290 40.00 mm 120.00 mm 4.00 mm .0218 kg 12298 80.00 mm 160.00 mm 4.00 mm .0619 kg 12262 45.00 mm 45.00 mm 4.00 mm .0082 kg 12259 45.00 mm 90.00 mm 4.00 mm .0200 kg 12269 90.00 mm 90.00 mm 4.00 mm .0448 kg Black Cap Series Color Material Grade Finish Process A B C Weight 40-2037 Black Nylon PA6 GF30 Matte Molded 40.00 mm 30 4.00 mm .0057 kg 40-2039 40.00 mm 45 4.00 mm .0084 kg 40-2043 40.00 mm 60 4.00 mm .0104 kg

Previous Page
Next Page