80 20 Inc Catalog 21 Page 784 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 784 Finishing Your Frame FINISH YOUR FRAME Metric 25 Series 40 Series Fractional 10 Series 15 Series 80/20 Black Cap Red Cap Blue Cap Yellow Cap Gray Cap Black Cap Series A B C D E F Weight 2022 2022RED 2022BLU 2022YEL 2022GRA 2022-Plain 1.000 .727 .257 1.000 .213 .125 .004 lb 2035 2035RED 2035BLU 2035YEL 2035GRA 2035-Plain 1.500 1.125 .328 1.500 .283 .188 .016 lb 40-2033 40.00 mm 30.00 mm 8.45 mm 40.00 mm 8.25 mm 4.50 mm .0073 kg R. B C A D F E End Cap with Push-In Fastener / Self Tapping End Cap Screw Material Specications Material Finish Process ABS Matte Molded Self Tapping End Cap Screw (STECS) A B C E D Black Zinc Bright Zinc Part No. Series Material Finish A B C D (Length) E (Thread) Weight 3766 Steel Bright Zinc .428 .157 .127 .360 12-24 .005 lb 3266 Black Zinc .428 .157 .127 .360 12-24 .005 lb 3767 Bright Zinc .428 .157 .127 .360 M7 x 1.0 .008 lb 3267 Black Zinc .428 .157 .127 .360 M7 x 1.0 .008 lb 25-3766 Bright Zinc 10.90 mm 4.00 mm 3.23 mm 9.12 mm 12-24 .0025 kg 25-3266 Black Zinc 10.90 mm 4.00 mm 3.23 mm 9.12 mm 12-24 .0025 kg 40-3767 Bright Zinc 10.90 mm 4.00 mm 3.23 mm 9.14 mm M7 x 1.0 .0037 kg 40-3267 Black Zinc 10.90 mm 4.00 mm 3.23 mm 9.14 mm M7 x 1.0 .0037 kg

Previous Page
Next Page