80 20 Inc Catalog 21 Page 783 Finishing Your Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 783 Finishing Your Frame FINISH YOUR FRAME Part Description: The end cap with push-in fastener adds a nishing touch to your project and closes off prole ends to limit dust and debris buildup. It can be installed with a push-in fastener, self-tapping screw (page 784) or into a tapped hole using a button head socket cap screw. Choose from black, red, blue, yellow or gray to color-coordinate with your application. The black end cap is available with or without the 80/20 logo, while the colored caps include the logo. End Cap with Push-In Fastener 80/20 Black Cap Red Cap Blue Cap Yellow Cap Gray Cap Black Cap Series A B C D Weight 2015 2015RED 2015BLU 2015YEL 2015GRA 2015-Plain 1.000" 1.000" .257" .125" .008 lb 2025 2025RED 2025BLU 2025YEL 2025GRA 2025-Plain 1.000" 2.000" .257" .125" .009 lb 2026 2026RED 2026BLU 2026YEL 2026GRA 2026-Plain 1.000" 3.000" .257" .125" .013 lb 2028 2028RED 2028BLU 2028YEL 2028GRA 2028-Plain 2.000" 2.000" .257" .125" .017 lb 2030 2030RED 2030BLU 2030YEL 2030GRA 2030-Plain 1.500" 1.500" .328" .188" .013 lb 2045 2045RED 2045BLU 2045YEL 2045GRA 2045-Plain 1.500" 3.000" .328" .188" .031 lb 2046 2046RED 2046BLU 2046YEL 2046GRA 2046-Plain 1.500" 4.500" .328" .188" .049 lb 2050 2050RED 2050BLU 2050YEL 2050GRA 2050-Plain 3.000" 3.000" .328" .188" .064 lb 80/20 Black Cap Black Cap Series Material Finish Process A B C D Weight 25-2015 25-2015-Plain ABS Matte Molded 25.00 mm 25.00 mm 6.80 mm 3.00 mm .0044 kg 25-2025 25-2025-Plain 25.00 mm 50.00 mm 6.80 mm 3.00 mm .0068 kg 25-2028 25-2028-Plain 50.00 mm 50.00 mm 6.80 mm 3.00 mm .0034 kg 40-2030 40-2030-Plain 40.00 mm 40.00 mm 8.40 mm 4.50 mm .0068 kg 40-2045 40-2045-Plain 40.00 mm 80.00 mm 8.50 mm 4.50 mm .0132 kg 40-2050 40-2050-Plain 80.00 mm 80.00 mm 8.50 mm 4.50 mm .0282 kg A B C D Black Cap Red Cap Blue Cap Yellow Cap Gray Cap Series Material A B C Weight 3272 3272RED 3272BLU 3272YEL 3272GRA Plastic .555" .240" .400" .0004 lb 3274 3274RED 3274BLU 3274YEL 3274GRA .643" .300" .700" .0010 lb 25-3272 - 14.10 mm 6.10 mm 10.16 mm .0002 kg 40-3274 - 16.33 mm 7.62 mm 17.88 mm .0006 kg B C A Push-In Fastener 3272, 25-3272 3274, 40-3274 Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page