80 20 Inc Catalog 21 Page 78 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 78 T-Slotted Aluminum Proles PROFILES 10 Series Fractional 1.00 X 1.00 Smooth Surface T-Slotted Prole - Two Adjacent Open T-Slots 1002-S Prole 1002-S is a 1.00 x 1.00 fractional 10 series square T-slot prole with two adjacent open T-slots, one on two 1.00 faces. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1002-S prole is compatible with 10 series fasteners. The two closed faces on this prole provide a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks. Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1002-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.051 4 IY = 0.051 4 0.484 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0470 lb / in. 1002-S-Black-FB per inch Black Anodize Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7061 Prole End Tap 848 1.000 TYP .356 TYP .584 TYP .230 TYP .205 THRU .500 TYP .323 TYP .256 TYP .087 TYP .087 TYP Standard Machining Services * The above proles are sold per inch or stock length.

Previous Page
Next Page