80 20 Inc Catalog 21 Page 771 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 771 Add-On Components STANCHIONS Part Description: The single shaft stanchion mounting block is commonly used with the aluminum tube prole (page 821), for connecting additional proles or accessories. There are several pre-drilled holes to accommodate both positioning and a wide range of products. The block is aluminum, making it strong and durable. Stanchion clamp screws are included. H J M N L P K G E C B A D F Part No. Series Color Material Grade Finish Process A B C D E 5550 Clear Aluminum 6105-T5 Anodize Milled 2.000" 1.500" .250" 2.000" .250" 5550-Black Black 2.000" 1.500" .250" 2.000" .250" 5600 Clear 2.500" 1.500" .500" 2.500" .500" 5600-Black Black 2.500" 1.500" .500" 2.500" .500" F G H J K L M N P Weight 5550 5/16-18 2.000" 1.000" 1.004" .250" .625" .750" 1/4-20 SHCS .592 lb 5550-Black 5/16-18 2.000" 1.000" 1.004" .250" .625" .750" 1/4-20 SHCS .592 lb 5600 5/16-18 2.500" 1.250" 1.505" .328" .810" .880" 1/4-20 SHCS 1.060 lb 5600-Black 5/16-18 2.500" 1.250" 1.505" .328" .810" .880" 1/4-20 SHCS 1.060 lb Single Shaft Stanchion Mounting Block Fractional 15 Series CONTINUE

Previous Page
Next Page