80 20 Inc Catalog 21 Page 769 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 769 Add-On Components STANCHIONS Part Description: The double shaft pre-drilled stanchion mounting plate is commonly used with the aluminum tube prole (page 821) to create double offset axes. Tubes connect perpendicular to the mounted base to form the stanchions. The plate is aluminum, making it a strong and durable option. Clamp screws are included while the suggested hardware to mount the base to a T-slot can be found below. Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer 5725 3423 8 5/16-18 x 1.75" SHCS Economy Yes 5775 3424 8 5/16-18 x 2" SHCS A H TYP J L M TYP C B E F D P Q R G N K S Part No. Series Color Material Grade Finish Process A B C D E F G 5725 Clear Aluminum 6105-T5 Anodize Milled 1.200" 4.500" .250" .250" .700" 1/4-20 SHCS 6.000" 5725-Black Black 1.200" 4.500" .250" .250" .700" 1/4-20 SHCS 6.000" 5775 Clear 1.450" 5.500" .328" .350" .750" 1/4-20 SHCS 6.000" 5775-Black Black 1.450" 5.500" .328" .350" .750" 1/4-20 SHCS 6.000" H J K L M N P Q R S Weight 5725 1.500" .750" 3.560" .750" 1.500" .250" 1.250" 3.500" 1.004" .328" 2.955 lb 5725-Black 1.500" .750" 3.560" .750" 1.500" .250" 1.250" 3.500" 1.004" .328" 2.955 lb 5775 1.500" .750" 4.125" .750" 1.500" - 1.062" 3.875" 1.505" .328" 4.100 lb 5775-Black 1.500" .750" 4.125" .750" 1.500" - 1.062" 3.875" 1.505" .328" 4.100 lb Double Shaft Pre-Drilled Stanchion Mounting Plate Fractional 15 Series

Previous Page
Next Page