80 20 Inc Catalog 21 Page 768 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 768 Add-On Components STANCHIONS Double Shaft Blank Stanchion Mounting Plate Part Description: The double shaft blank stanchion mounting plate is commonly used with the aluminum tube prole (page 821) to create custom double offset axes. Tubes connect perpendicular to the mounted base to form the stanchions. The plate is aluminum, making it a strong and durable option. Clamp screws are included. Part No. Series Color Material Grade Finish Process A B C D 5700 Clear Aluminum 6105-T5 Anodize Milled 1.200" 4.500" .250" 5700-Black Black 1.200" 4.500" .250" 5750 Clear 1.450" 5.500" .328" .350" 5750-Black Black 1.450" 5.500" .328" .350" E F G H J K L M Weight 5700 .700" 1/4-20 SHCS 6.000" 3.560" .250" 1.250" 3.500" 1.004" 3.034 lb 5700-Black .700" 1/4-20 SHCS 6.000" 3.560" .250" 1.250" 3.500" 1.004" 3.034 lb 5750 .750" 1/4-20 SHCS 6.000" 4.125" - 1.062" 3.875" 1.505" 4.180 lb 5750-Black .750" 1/4-20 SHCS 6.000" 4.125" - 1.062" 3.875" 1.505" 4.180 lb A K L M G C B E F D J H Fractional 15 Series

Previous Page
Next Page