80 20 Inc Catalog 21 Page 767 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 767 Add-On Components STANCHIONS Part Description: The single shaft pre-drilled stanchion mounting plate is commonly used with the aluminum tube prole (page 821) to create an offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included while the suggested hardware to mount the base to a T-slot can be found below. Part No. Series Color Material Grade Finish Process A B C D E F 5415 Clear Aluminum 6105-T5 Anodize Milled 1.200" 4.500" .250" .700" 1/4-20 SHCS 5415-Black Black 1.200" 4.500" .250" .700" 1/4-20 SHCS 5425 Clear 1.200" 4.500" .250" .700" 1/4-20 SHCS 5425-Black Black 1.200" 4.500" .250" .700" 1/4-20 SHCS 5475 Clear 1.450" 6.500" .328" .350" .750" 1/4-20 SHCS 5475-Black Black 1.450" 6.500" .328" .350" .750" 1/4-20 SHCS 5525 Clear 1.950" 7.750" .375" .350" 1.250" 5/16-18 SHCS 5525-Black Black 1.950" 7.750" .375" .350" 1.250" 5/16-18 SHCS G H J K L M N P Q R Weight 5415 2.000" 1.000" .500" 3.560" .500" 1.000" .250" 1.000" 1.004" .257" .946 lb 5415-Black 2.000" 1.000" .500" 3.560" .500" 1.000" .250" 1.000" 1.004" .257" .946 lb 5425 2.000" 1.500" .250" 3.560" .500" 1.500" .250" 1.000" 1.004" .328" .936 lb 5425-Black 2.000" 1.500" .250" 3.560" .500" 1.500" .250" 1.000" 1.004" .328" .936 lb 5475 3.000" 1.500" .750" 5.125" .750" 1.500" 1.500" 1.505" .328" 2.494 lb 5475-Black 3.000" 1.500" .750" 5.125" .750" 1.500" 1.500" 1.505" .328" 2.494 lb 5525 4.000" 1.500" 1.250" 6.120" .750" 1.500" 2.000" 2.005" .328" 5.220 lb 5525-Black 4.000" 1.500" 1.250" 6.120" .750" 1.500" 2.000" 2.005" .328" 5.220 lb Suggested Hardware (Mount Stanchion to T-Slot) Part No. Bolt Assy. Qty. Bolt T-Nut Washer 5415 3432 4 1/4-20 x 1.5" SHCS Economy Yes 5425 3423 4 5/16-18 x 1.75" SHCS 5475 3424 4 5/16-18 x 2" SHCS 5525 3428 6 5/16-18 x 2.5" SHCS F C B D E A G N L J H K Q R P M 5525 5415, 5425, 5475 Single Shaft Pre-Drilled Stanchion Mounting Plate Fractional 10 Series 15 Series

Previous Page
Next Page