80 20 Inc Catalog 21 Page 766 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 766 Add-On Components STANCHIONS Single Shaft Blank Stanchion Mounting Plate Part Description: The single shaft blank stanchion mounting plate is commonly used with the aluminum tube prole (page 821) to create a custom offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included. Part No. Series Color Material Grade Finish Process A B C D 5400 Clear Aluminum 6105-T5 Anodize Milled 1.200" 4.500" .250" 5400-Black Black 1.200" 4.500" .250" 5450 Clear 1.450" 6.500" .325" .350" 5450-Black Black 1.450" 6.500" .325" .350" 5500 Clear 1.950" 7.750" .375" .350" 5500-Black Black 1.950" 7.750" .375" .350" E F G H J K L Weight 5400 .700" 1/4-20 SHCS 2.000" 3.560" .250" 1.000" 1.004" .964 lb 5400-Black .700" 1/4-20 SHCS 2.000" 3.560" .250" 1.000" 1.004" .964 lb 5450 .750" 1/4-20 SHCS 3.000" 5.125" 1.500" 1.505" 2.501 lb 5450-Black .750" 1/4-20 SHCS 3.000" 5.125" 1.500" 1.505" 2.501 lb 5500 1.250" 5/16-18 SHCS 4.000" 6.120" 2.000" 2.005" 5.310 lb 5500-Black 1.250" 5/16-18 SHCS 4.000" 6.120" 2.000" 2.005" 5.310 lb G J H L F K C B D E A Fractional 10 Series 15 Series

Previous Page
Next Page