80 20 Inc Catalog 21 Page 761 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 761 Add-On Components ADD-ON COMPONENTS P-Tube Stopper Ready Tube Part Description: The P-tube stopper is commonly used as a material end stop on Ready Tube TM gravity rack assemblies. B G F H J E A D THRU HOLE C Part No. Series A B C D E F G H J Weight 9860 14.875 .750 .750 .328 3.000 .125 1.375 1.500 1.500 1.175 lb 9861 16.375 1.293 lb 9862 17.875 1.412 lb 9863 19.375 1.530 lb 9864 20.875 1.649 lb 9865 22.375 1.767 lb 9866 23.875 1.886 lb 9867 25.375 2.004 lb 9868 26.875 2.123 lb Material Grade Process Finish Aluminum 6105-T5 Machined Clear Anodize Material Specications P-Tube Stopper

Previous Page
Next Page