Home / 80-20-inc-catalog-21 / Page 760

Add-On Components - 80 20 Inc Catalog 21 Page 760

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

760

Add-On Components

ADD-ON COMPONENTS

Connector Rod / Connector Rod Prole

Part Description: The connector rod is commonly used with Ready Tube

TM

proles in material handling or conveyor applications for connecting side rails on gravity roller sections. The connector rod comes in predetermined lengths or in a stock prole of 145 (3683mm). The stock prole can be cut to your desired length and tapped.

Part No. Series Material Grade Process Finish A B C Weight 9821 Aluminum 6105-T5 Machined Clear Anodize 11.875 .750 5/16-18 0.407 lb 9822 13.375 .750 5/16-18 0.494 lb 9823 14.875 .750 5/16-18 0.550 lb 9824 16.375 .750 5/16-18 0.605 lb 9825 17.875 .750 5/16-18 0.661 lb 9826 19.375 .750 5/16-18 0.716 lb 9827 20.875 .750 5/16-18 0.772 lb 9828 22.375 .750 5/16-18 0.827 lb 9829 23.875 .750 5/16-18 0.883 lb 9830 25.375 .750 5/16-18 0.938 lb 9831 26.875 .750 5/16-18 0.994 lb

C (THREAD) B A

Suggested Hardware (Mount to RT Prole)

Part No. Series Qty. Bolt 3754 2 5/16-18 x 2.25 Flanged Hex Head Bolt

B THRU HOLE A

Part No. Series Material Grade Process Finish A B Stock Length Weight 9820 Aluminum 6105-T5 Extruded Clear Anodize .750 .262 145 .037 lb / in. 9820-Black Black Anodize

Suggested Hardware (Mount to RT Prole)

Part No. Series Qty. Bolt 3754 2 5/16-18 x 2.25 Flanged Hex Head Bolt 13-3947 2 M8 x 60

mm

BHSCS

Required Machining Services

Machining Type Machined Reference Page Connector Rod End Tap Connector Rod Prole 869

Ready Tube Machining

Previous Page
Next Page