Home / 80-20-inc-catalog-21 / Page 76

Profiles - 80 20 Inc Catalog 21 Page 76

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

76

T-Slotted Aluminum Proles

PROFILES

10 Series Fractional

1.00 X 1.00 Smooth Surface T-Slotted Prole - Single Open T-Slot

1001-S Prole 1001-S is a 1.00 x 1.00 fractional 10 series square T-slot prole with one open T-slot on one 1.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1001-S prole is compatible with 10 series fasteners. The three closed faces on this prole provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.

Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1001-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.056

4

IY = 0.051

4

0.437

in.

2

35,000 psi 10,200,000 lb / in.

2

0.0493 lb / in. 1001-S-Black-FB per inch Black Anodize Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7061 Prole End Tap 848

1.000 TYP .356 TYP .584 TYP .230 TYP .205 THRU .500 TYP .323 TYP .256 TYP .087 TYP .087 TYP

Standard Machining Services

* The above proles are sold per inch or stock length.

Previous Page
Next Page