80 20 Inc Catalog 21 Page 759 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 759 Add-On Components ADD-ON COMPONENTS D E F DRILL THRU G C A B L M N H K J Part Description: The gravity roller mounting block is made of berglass reinforced black nylon and is commonly used with gravity rollers (page 758) in material handling applications. The block secures in the T-slot (see suggested mounting hardware below) and the roller pin snaps in and out of the block. Part No. Series A B C D E F G H J K L M N Weight 12167 1.969 .354 1.299 .291 .709 .314 .236 .394 .472 .276 .315 .079 .118 .019 lb Material Grade Process Finish Glass Filled Nylon PA6 GF30 Molded Matte Black Material Specications Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 75-3601 1 M6 x 14mm BHSCS Drop-In 75-3482 1 M6 x 18mm BHSCS Drop-In T-Nut Bolt Prole Gravity Roller Mounting Block Metric 40 Series 45 Series Fractional 15 Series

Previous Page
Next Page