80 20 Inc Catalog 21 Page 757 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 757 Add-On Components ADD-ON COMPONENTS Pressure Manifolds (Continued) Pressure Manifold Tap Ready Access Plate The pressure manifold tap ready access plate is commonly used when adding a pressurized substance to a T-slot prole. It has a tap-ready access point, mounts to the prole side, and includes an attached O-ring to form a tight seal. The maximum allowable pressure is 150 psi (1034.21 kPa). The suggested mounting hardware is included. J H E F D C A B G Part No. Series Color A B C D E F (O-Ring Size) G (Bolt Size) H J Weight 2451 Clear 1.000 .500 1.000 .500 1.000 1/2" OD 1/4 SHCS .500 2.000 .127 lb 2451-Black Black 1.000 .500 1.000 .500 1.000 1/2" OD 1/4 SHCS .500 2.000 .127 lb 2450 Clear 1.500 .750 1.500 .750 1.500 1" OD 5/16 SHCS .750 3.000 .397 lb 2450-Black Black 1.500 .750 1.500 .750 1.500 1" OD 5/16 SHCS .750 3.000 .397 lb 25-2451 Clear 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm 1/2" OD M6 SHCS 12.00 mm 50.00 mm .0544 kg 25-2451-Black Black 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm 1/2" OD M6 SHCS 12.00 mm 50.00 mm .0544 kg 40-2450 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 1" OD M8 SHCS 19.00 mm 80.00 mm .1962 kg 40-2450-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 1" OD M8 SHCS 19.00 mm 80.00 mm .1962 kg Included Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3062 2 1/4-20 x 1/2 SHCS 3382 2 Economy 3119 2 5-16/18 x 7/8 SHCS 3278 2 13-6512 2 M6 x 12 mm SHCS 3859 2 13-8522 2 M8 x 22 mm SHCS 3838 2 Material Grade Finish Process Aluminum 6105-T5 Anodize Milled Plate Material Specications Required Machining Services Machining Type Machined Reference Page Manifold Access Prole Milling Mounting Prole 865 *This is a representation of a pressure manifold. Bolt Pressure Manifold Prole T-Nut Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining

Previous Page
Next Page