80 20 Inc Catalog 21 Page 755 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 755 Add-On Components ADD-ON COMPONENTS Pressure Manifolds (Continued) 8-Hole Pressure Manifold Stopper Plate The 8-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot prole. It mounts on the prole end to form a secure seal. The suggested mounting hardware and a gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa). Part No. Series Color A B C D E (Bolt Size) F G Weight 2448 Clear 1.000 .500 2.000 .500 1/4 SHCS .490 4.000 .472 lb 2448-Black Black 1.000 .500 2.000 .500 1/4 SHCS .490 4.000 .472 lb 2163 Clear 1.500 .750 3.000 .750 5/16 SHCS .740 6.000 1.483 lb 2163-Black Black 1.500 .750 3.000 .750 5/16 SHCS .740 6.000 1.483 lb Included Hardware (Mount to T-Slot) Part No. Series Qty. Bolt 3071 8 1/4-20 x 1 SHCS 3119 8 5/16-18 x 7/8 SHCS F G D C B A E Material Grade Finish Process Aluminum 6105-T5 Anodize Milled Plate Material Specications Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 *This is a representation of a pressure manifold. Bolt Pressure Manifold Prole Gasket Fractional 10 Series 15 Series Machining CONTINUE

Previous Page
Next Page