80 20 Inc Catalog 21 Page 75 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 75 T-Slotted Aluminum Proles PROFILES Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1010 * 97, 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.044 4 IY = 0.044 4 0.435 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0424 lb / in. 1010-Black * 145 Black Anodize 1010-Black-FB per inch Black Anodize 1010-Yellow * 145 Yellow Powder Coat Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7061 Prole End Tap 848 Standard Machining Services 1010 Prole 1010 is a 1.00 x 1.00 fractional 10 series square T-slot prole with four open T-slots, one on each 1.00 face. The prole has align-a-grooves to assist in aligning connecting proles. The 1010 prole is compatible with all 10 series fasteners. This prole lends itself to machine guards, sound enclosures, work benches, panel mount racks and displays. The four open T-slots enable access from any direction and are useful for mounting accessories. 1.000 TYP .356 TYP .584 TYP .230 TYP .205 THRU .500 TYP .323 TYP .256 TYP .087 TYP .087 TYP 1.00 X 1.00 T-Slotted Prole - Four Open T-Slots * The above proles are sold per inch or stock length. 10 Series Fractional

Previous Page
Next Page