Home / 80-20-inc-catalog-21 / Page 749

80 20 Inc Catalog 21 - Page 749 Add-On Components

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

749

Add-On Components

ADD-ON COMPONENTS

Pressure Manifolds (Continued)

2-Hole Pressure Manifold Stopper Plate The 2-hole pressure manifold stopper plate is commonly used when adding a pressurized substance to a T-slot prole. It mounts on the prole end to form a secure seal. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa).

Part No. Series Color A B C D E (Bolt Size) F G Weight 2341 Clear 1.000 .500 1.000 .500 1/4 SHCS .490 2.000 .120 lb 2341-Black Black 1.000 .500 1.000 .500 1/4 SHCS .490 2.000 .120 lb 2340 Clear 1.500 .750 1.500 .750 5/16 SHCS .740 3.000 .362 lb 2340-Black Black 1.500 .750 1.500 .750 5/16 SHCS .740 3.000 .362 lb 25-2341 Clear 25.00

mm

12.50

mm

25.00

mm

12.50

mm

M6 SHCS 11.75

mm

50.00

mm

.0499 kg 25-2341-Black Black 25.00

mm

12.50

mm

25.00

mm

12.50

mm

M6 SHCS 11.75

mm

50.00

mm

.0499 kg 40-2340 Clear 40.00

mm

20.00

mm

40.00

mm

20.00

mm

M8 SHCS 18.75

mm

80.00

mm

.1787 kg 40-2340-Black Black 40.00

mm

20.00

mm

40.00

mm

20.00

mm

M8 SHCS 18.75

mm

80.00

mm

.1787 kg

Included Hardware (Mount to T-Slot)

Part No. Series Qty. Bolt 3071 2 1/4-20 x 1 SHCS 3119 2 5/16-18 x 7/8 SHCS 13-6525 2 M6 x 25

mm

SHCS 13-8522 2 M8 x 22

mm

SHCS

F G D C B A E

Material Grade Finish Process Aluminum 6105-T5 Anodize Milled

Plate Material Specications Required Machining Services

Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Bolt Pressure Manifold Prole T-Nut

Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining

CONTINUE

Previous Page
Next Page