80 20 Inc Catalog 21 Page 748 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 748 Add-On Components ADD-ON COMPONENTS Pressure Manifolds 3-Hole Pressure Manifold Feed Plate The 3-hole pressure manifold feed plate is commonly used when adding a pressurized substance to a T-slot prole. It has a tapped hole and mounts on the prole end to seal the connection where the pressurized substance is released. The suggested mounting hardware and gasket are included. The maximum allowable pressure is 150 psi (1034.21 kPa). 3-Hole Gasket for Pressure Manifold The 3-hole gasket for pressure manifold is made of a cork and synthetic rubber combination used to prevent leakage. It is used with manifold plates to completely seal a prole end or create a tight seal where a substance is released. Part No. Series Color A B C D E F (Thread) G (Bolt Size) H J Weight 2151 Clear 1.000 .500 1.000 .500 1.000 1/4 NPT 1/4 SHCS .490 2.000 .112 lb 2151-Black Black 1.000 .500 1.000 .500 1.000 1/4 NPT 1/4 SHCS .490 2.000 .112 lb 2150 Clear 1.500 .750 1.500 .750 1.500 3/8 NPT 5/16 SHCS .740 3.000 .339 lb 2150-Black Black 1.500 .750 1.500 .750 1.500 3/8 NPT 5/16 SHCS .740 3.000 .339 lb 25-2151 Clear 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm 1/4 NPT M6 SHCS 11.75 mm 50.00 mm .0462 kg 25-2151-Black Black 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm 1/4 NPT M6 SHCS 11.75 mm 50.00 mm .0462 kg 40-2150 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 3/8 NPT M8 SHCS 18.75 mm 80.00 mm .1697 kg 40-2150-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 3/8 NPT M8 SHCS 18.75 mm 80.00 mm .1697kg Part No. Series Color Material A B C D E F G H J Weight 2152 Brown velumoid 1.000 .500 1.000 .500 1.000 .515 .265 .030 2.000 .001 lb 2153 CR-20 1.500 .750 1.500 .750 1.500 .775 .275 .030 3.000 .003 lb 25-2152 velumoid 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm 12.50 mm 6.00 mm 0.76 mm 50.00 mm .0007 kg 40-2153 CR-20 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm 20.00 mm 7.00 mm 0.76 mm 80.00 mm .0018 kg H J D C B A E F G * Included mounting hardware and material specications can be seen on page 749 Metric 25 Series 40 Series Fractional 10 Series 15 Series Machining CONTINUE

Previous Page
Next Page