Home / 80-20-inc-catalog-21 / Page 742

Add-On Components - 80 20 Inc Catalog 21 Page 742

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

742

Add-On Components

ADD-ON COMPONENTS

Part Description: The 180 degree right hand pivot bracket assembly with L handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one L handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point. It offers a high load capacity while ensuring a long life cycle.

H G F B A C E D

Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4051 4024 (1) 4187 (1) 2796 (1) Clear 2.041 1.000 2.755 .541 3.000 5.000 .281 2.500 .339 lb 4051-Black 4024 (1) 4187 (1) 2796 (1) Black 2.041 1.000 2.755 .541 3.000 5.000 .281 2.500 .339 lb 4451 4424 (1) 4387 (1) 2797 (1) Clear 3.505 1.500 4.015 .871 4.500 7.500 .328 3.750 1.199 lb 4451-Black 4424 (1) 4387 (1) 2797 (1) Black 3.505 1.500 4.015 .871 4.500 7.500 .328 3.750 1.199 lb 25-4051 25-4024 (1) 25-4187 (1) 25-2796 (1) Clear 51.84

mm

25.00

mm

69.24

mm

13.77

mm

75.00

mm

125.00

mm

6.50

mm

62.50

mm

.1375 kg 25-4051-Black 25-4024 (1) 25-4187 (1) 25-2796 (1) Black 51.84

mm

25.00

mm

69.24

mm

13.77

mm

75.00

mm

125.00

mm

6.50

mm

62.50

mm

.1375 kg 40-4451 40-4424 (1) 40-4387 (1) 40-2797 (1) Clear 89.03

mm

40.00

mm

103.53

mm

22.12

mm

120.00

mm

200.00

mm

8.48

mm

100.00

mm

.5824 kg 40-4451-Black 40-4424 (1) 40-4387 (1) 40-2797 (1) Black 89.03

mm

40.00

mm

103.53

mm

22.12

mm

120.00

mm

200.00

mm

8.48

mm

100.00

mm

.5824 kg

Suggested Hardware (Mount to T-Slot)

Part No. Series Qty. Bolt T-Nut 3321 5 1/4-20 x 1/2 FBHSCS Economy 3320 5 5/16-18 x 5/8 FBHSCS 75-3404 5 M6 x 10mm BHSCS 75-3422 5 M8 x 16mm BHSCS

180 Degree Right Hand Pivot Bracket Assembly with "L" Handle

Material Grade Finish Aluminum 6105-T5 Anodize

Material Specications

Prole 180 Degree Right Hand Pivot Bracket Assy. Bolt

Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page