80 20 Inc Catalog 21 Page 74 Profiles

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 74 T-Slotted Aluminum Proles PROFILES 10 Series Fractional Part No. Series Stock Length Material Grade Finish Drop Lock Moment of Inertia Surface Area Yield Strength Modulus of Elasticity Weight 1010-S * 145, 242 Aluminum 6105-T5 Clear Anodize #204-R1 2 IX = 0.046 4 IY = 0.046 4 0.437 in. 2 35,000 psi 10,200,000 lb / in. 2 0.0424 lb / in. 1010-S-Black-FB per inch Black Anodize Service No. Series Service Description Reference Page 7005 Cut to Length 846 7051 Access Hole 850 7042 Anchor Counterbore 852 7061 Prole End Tap 848 Standard Machining Services 1010-S Prole 1010-S is a 1.00 x 1.00 fractional 10 series square T-slot prole with four open T-slots, one on each 1.00 face. The prole is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1010-S prole is compatible with all 10 series fasteners. The four open T-slots enable access from any direction and are useful for mounting accessories. 1.00 X 1.00 Smooth Surface T-Slotted Prole - Four Open T-Slots * The above proles are sold per inch or stock length. 1.000 TYP .356 TYP .584 TYP .230 TYP .205 THRU .500 TYP .323 TYP .256 TYP .087 TYP .087 TYP

Previous Page
Next Page