80 20 Inc Catalog 21 Page 738 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 738 Add-On Components ADD-ON COMPONENTS Part Description: The 90 degree double pivot bracket assembly with T handles is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one 90 degree right hand pivot bracket, two T handles, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high- strength pivot points. It offers a high load capacity while ensuring a long life cycle. A C B E D F G H Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4130 4133 (1) 4137 (1) 4187 (1) 2798 (2) Clear 2.490 3.986 1.000 .750 3.000 3.745 .281 2.500 .464 lb 4130-Black 4133 (1) 4137 (1) 4187 (1) 2798 (2) Black 2.490 3.986 1.000 .750 3.000 3.745 .281 2.500 .464 lb 4319 4333 (1) 4337 (1) 4387 (1) 2799 (2) Clear 2.490 4.454 1.500 .750 4.500 5.245 .328 3.750 .954 lb 4319-Black 4333 (1) 4337 (1) 4387 (1) 2799 (2) Black 2.490 4.454 1.500 .750 4.500 5.245 .328 3.750 .954 lb Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 6 1/4-20 x 1/2 FBHSCS Economy 3320 6 5/16-18 x 5/8 FBHSCS 90 Degree Double Pivot Bracket Assembly with "T" Handles Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Bolt T-nut Prole 90 Degree Double Pivot Bracket Assy. Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page