Home / 80-20-inc-catalog-21 / Page 737

80 20 Inc Catalog 21 - Page 737 Add-On Components

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

737

Add-On Components

ADD-ON COMPONENTS

Part Description: The 90 degree double pivot bracket assembly with L handles is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one 90 degree right hand pivot bracket, two L handles, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points. It offers a high load capacity while ensuring a long life cycle.

F H E C A B D G

Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4116 4133 (1) 4137 (1) 4187 (1) 2796 (2) Clear 2.041 1.000 4.508 .541 3.000 4.270 .281 2.500 .452 lb 4116-Black 4133 (1) 4137 (1) 4187 (1) 2796 (2) Black 2.041 1.000 4.508 .541 3.000 4.270 .281 2.500 .452 lb 4317 4333 (1) 4337 (1) 4387 (1) 2797 (2) Clear 3.505 1.500 6.530 .871 4.500 6.820 .328 3.750 1.721 lb 4317-Black 4333 (1) 4337 (1) 4387 (1) 2797 (2) Black 3.505 1.500 6.530 .871 4.500 6.820 .328 3.750 1.721 lb 25-4116 25-4133 (1) 25-4137 (1) 25-4187 (1) 25-2796 (2) Clear 51.84

mm

25.00

mm

113.48

mm

13.77

mm

75.00

mm

107.46

mm

6.50

mm

62.50

mm

.1845 kg 25-4116-Black 25-4133 (1) 25-4137 (1) 25-4187 (1) 25-2796 (2) Black 51.84

mm

25.00

mm

113.48

mm

13.77

mm

75.00

mm

107.46

mm

6.50

mm

62.50

mm

.1845 kg 40-4317 40-4333 (1) 40-4337 (1) 40-4387 (1) 40-2797 (2) Clear 89.03

mm

40.00

mm

167.06

mm

22.12

mm

120.00

mm

177.98

mm

8.48

mm

100.00

mm

.8179 kg 40-4317-Black 40-4333 (1) 40-4337 (1) 40-4387 (1) 40-2797 (2) Black 89.03

mm

40.00

mm

167.06

mm

22.12

mm

120.00

mm

177.98

mm

8.48

mm

100.00

mm

.8179 kg

Suggested Hardware (Mount to T-Slot)

Part No. Series Qty. Bolt T-Nut 3321 6 1/4-20 x 1/2 FBHSCS Economy 3320 6 5/16-18 x 5/8 FBHSCS 75-3404 6 M6 x 10mm BHSCS 75-3422 6 M8 x 16mm BHSCS

90 Degree Double Pivot Bracket Assembly with "L" Handles

Material Grade Finish Aluminum 6105-T5 Anodize

Material Specications

Prole 90 Degree Double Pivot Bracket Assy. Bolt T-nut

Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page