80 20 Inc Catalog 21 Page 736 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 736 Add-On Components ADD-ON COMPONENTS Part Description: The 90 degree right hand pivot bracket assembly with T handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree right hand pivot bracket, one T handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point. It offers a high load capacity while ensuring a long life cycle. H F E A B C D G Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4147 4137 (1) 4187 (1) 2798 (1) Clear 2.490 2.493 1.000 .750 3.000 3.745 .281 2.500 .287 lb 4147-Black 4137 (1) 4187 (1) 2798 (1) Black 2.490 2.493 1.000 .750 3.000 3.745 .281 2.500 .287 lb 4347 4337 (1) 4387 (1) 2799 (1) Clear 2.490 2.977 1.500 .750 4.500 5.245 .328 3.750 .774 lb 4347-Black 4337 (1) 4387 (1) 2799 (1) Black 2.490 2.977 1.500 .750 4.500 5.245 .328 3.750 .774 lb Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 3 1/4-20 x 1/2 FBHSCS Economy 3320 3 5/16-18 x 5/8 FBHSCS 90 Degree Right Hand Pivot Bracket Assembly with "T" Handle Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Bolt 90 Degree Right Hand Pivot Bracket Assy. Prole T-Nut Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page