80 20 Inc Catalog 21 Page 734 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 734 Add-On Components ADD-ON COMPONENTS Part Description: The 90 degree left hand pivot bracket assembly with T handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree left hand pivot bracket, one T handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point. It offers a high load capacity while ensuring a long life cycle. H F E A B C D G Part No. Series Plate (Qty.) Nub (Qty.) Handle (Qty.) Color A B C D E F G H Weight 4142 4133 (1) 4187 (1) 2798 (1) Clear 2.490 2.493 1.000 .750 3.000 3.745 .281 2.500 .281 lb 4142-Black 4133 (1) 4187 (1) 2798 (1) Black 2.490 2.493 1.000 .750 3.000 3.745 .281 2.500 .281 lb 4342 4333 (1) 4387 (1) 2799 (1) Clear 2.490 2.977 1.500 .750 4.500 5.245 .328 3.750 .784 lb 4342-Black 4333 (1) 4387 (1) 2799 (1) Black 2.490 2.977 1.500 .750 4.500 5.245 .328 3.750 .784 lb Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 3 1/4-20 x 1/2 FBHSCS Economy 3320 3 5/16-18 x 5/8 FBHSCS 90 Degree Left Hand Pivot Bracket Assembly with "T" Handle Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Prole T-Nut Bolt 90 Degree Left Hand Pivot Bracket Assy. Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page