80 20 Inc Catalog 21 Page 731 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 731 Add-On Components ADD-ON COMPONENTS 90 Degree Left Hand Pivot Bracket Plate Part Description: The 90 degree left hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushing that acts as high-strength pivot point. See below for the suggested hardware to mount the plate to a prole. G H C TYP B A TYP B C D E F (SLOT WIDTH) Part No. Series Color A B C D E F G H Weight 4133 Clear 3.000 .500 1.000 .281 .312 .265 .188 .158 .100 lb 4133-Black Black 3.000 .500 1.000 .281 .312 .265 .188 .158 .100 lb 4333 Clear 4.500 .750 1.500 .328 .375 .328 .250 .220 .335 lb 4333-Black Black 4.500 .750 1.500 .328 .375 .328 .250 .220 .335 lb 25-4133 Clear 75.00 mm 12.50 mm 25.00 mm 6.50 mm 8.00 mm 6.73 mm 4.00 mm 3.24 mm .0376 kg 25-4133-Black Black 75.00 mm 12.50 mm 25.00 mm 6.50 mm 8.00 mm 6.73 mm 4.00 mm 3.24 mm .0376kg 40-4333 Clear 120.00 mm 20.00 mm 40.00 mm 8.33 mm 10.00 mm 8.33 mm 6.00 mm 5.19 mm .1550 kg 40-4333-Black Black 120.00 mm 20.00 mm 40.00 mm 8.33 mm 10.00 mm 8.33 mm 6.00 mm 5.19 mm .1550 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3321 3 1/4-20 x 1/2 FBHSCS Economy 3320 3 5/16-18 x 5/8 FBHSCS 75-3404 3 M6 x 10mm BHSCS 75-3422 3 M8 x 16mm BHSCS Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Metric 25 Series 40 Series Dbl T-nut Trpl T-nut Fractional 10 Series 15 Series

Previous Page
Next Page