Home / 80-20-inc-catalog-21 / Page 727

80 20 Inc Catalog 21 - Page 727 Add-On Components

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

727

Add-On Components

ADD-ON COMPONENTS

Right Angle Universal Dynamic Pivot Assembly with Dual Straight Arms

Part Description: The right angle universal dynamic pivot assembly with dual straight arms is typically used to create either a perpendicular or parallel dynamic pivot with full axial motion ranging from 0-90 degrees. The assembly includes one universal dynamic right angle pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. A shim kit and the hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included.

E F C D B A

Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4030 4027 (1) 4185 (2) Clear 2.010 3.010 2.858 1.000 1.000 1.275 .417 lb 4030-Black 4027 (1) 4185 (2) Black 2.010 3.010 2.858 1.000 1.000 1.275 .417 lb 4430 4427 (1) 4385 (2) Clear 3.012 4.500 3.813 1.500 1.500 1.950 1.252 lb 4430-Black 4427 (1) 4385 (2) Black 3.012 4.500 3.813 1.500 1.500 1.950 1.252 lb 25-4030 25-4027 (1) 25-4185 (2) Clear 50.24

mm

75.00

mm

72.78

mm

25.00

mm

25.00

mm

31.88

mm

.1793 kg 25-4030-Black 25-4027 (1) 25-4185 (2) Black 50.24

mm

75.00

mm

72.78

mm

25.00

mm

25.00

mm

31.88

mm

.1793 kg 40-4430 40-4427 (1) 40-4385 (2) Clear 80.33

mm

120.00

mm

114.68

mm

40.00

mm

40.00

mm

51.43

mm

.6331 kg 40-4430-Black 40-4427 (1) 40-4385 (2) Black 80.33

mm

120.00

mm

114.68

mm

40.00

mm

40.00

mm

51.43

mm

.6331 kg

Included Mounting Hardware

Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 2 3501 1 3356 2 3613 2 3500 1 3355 2 75-3415 2 25-3501 1 75-3509 2 75-3479 2 40-3500 1 75-3513 2 Material Grade Finish Aluminum 6105-T5 Anodize

Material Specications

Prole T-Nut Bolt Right Angle Universal Dynamic Pivot Assy.

Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page