Home / 80-20-inc-catalog-21 / Page 716

Add-On Components - 80 20 Inc Catalog 21 Page 716

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

716

Add-On Components

ADD-ON COMPONENTS

Standard 0 Degree Dynamic Pivot Assembly with Dual Straight Arms

Part Description: The standard 0 degree dynamic pivot assembly with dual straight arms is typically used to create dynamic pivots that are parallel to the mounting prole and have full axial motion ranging from 0-180 degrees. The assembly includes one 0 degree dynamic pivot nub and two standard straight dynamic pivot arms. It has permanently lubricated bronze bushings that act as high-strength pivot points and nylon thrust washers that protect the pivot arms. This assembly offers a high load capacity while ensuring a long life cycle. A shim kit and the hardware to connect the nub to the prole, the nub to the arms, and the arms to the prole are all included.

C B A E F D

Part No. Series Nub (Qty.) Arm (Qty.) Color A B C D E F Weight 4180 4181 (1) 4185 (2) Clear 1.010 3.010 1.858 1.000 1.000 1.275 .315 lb 4180-Black 4181 (1) 4185 (2) Black 1.010 3.010 1.858 1.000 1.000 1.275 .315 lb 4380 4381 (1) 4385 (2) Clear 1.512 4.500 2.313 1.500 1.500 1.950 .883 lb 4380-Black 4381 (1) 4385 (2) Black 1.512 4.500 2.313 1.500 1.500 1.950 .883 lb 25-4180 25-4181 (1) 25-4185 (2) Clear 25.24

mm

75.00

mm

47.78

mm

25.00

mm

25.00

mm

31.88

mm

.1279 kg 25-4180-Black 25-4181 (1) 25-4185 (2) Black 25.24

mm

75.00

mm

47.78

mm

25.00

mm

25.00

mm

31.88

mm

.1279 kg 40-4380 40-4381 (1) 40-4385 (2) Clear 40.33

mm

120.00

mm

74.68

mm

40.00

mm

40.00

mm

51.43

mm

.4500 kg 40-4380-Black 40-4381 (1) 40-4385 (2) Black 40.33

mm

120.00

mm

74.68

mm

40.00

mm

40.00

mm

51.43

mm

.4500 kg

Included Mounting Hardware

Nub to Prole Arms to Nub Arms to Prole Series Part No. Qty. Part No. Qty. Part No. Qty. 3306 1 3501 1 3356 2 3613 1 3500 1 3355 2 75-3415 1 25-3501 1 75-3509 2 75-3479 1 40-3500 1 75-3513 2 Material Grade Finish Aluminum 6105-T5 Anodize

Material Specications

Prole Bolt Standard 0 Degree Dynamic Pivot Assy. T-Nut

Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page