80 20 Inc Catalog 21 Page 706 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 706 Add-On Components ADD-ON COMPONENTS Part Description: The star handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. All mounting hardware is included. Part No. Series Material Finish Color A B C D E Weight 6802 Steel / Polypropylene Zinc / Texture Black 1.766" 1.380" .860" .703" .150" .069 lb 40-6802 44.86 mm 35.05 mm 21.84 mm 17.86 mm 3.81 mm .0312 kg C B D E A Star Handle Linear Bearing Brake Kit Metric 40 Series Fractional 15 Series

Previous Page
Next Page