Home / 80-20-inc-catalog-21 / Page 695

80 20 Inc Catalog 21 - Page 695 Add-On Components

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

695

Add-On Components

ADD-ON COMPONENTS

Part Description: The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of easily machined, self-lubricating UHMW and has a low coefcient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel athead socket cap screws that have Loctite . It comes with holes for mounting hardware or brake kits and includes nutserts.

K M L N B A D E F H C G J

Part No. Series A B C D E F G H J K L M N Weight 6595 .375 2.770 1.250 .635 .594 .312 .625 10-32 1.500 .243 .469 .312 .484 .033 lb 6596 .375 2.770 1.250 .635 .594 .312 .625 10-32 1.500 .243 .469 .312 .484 .032 lb 40-6595 9.53

mm

74.12

mm

31.75

mm

17.06

mm

16.04

mm

7.92

mm

15.88

mm

10-32 40.00

mm

6.17

mm

11.91

mm

7.92

mm

12.29

mm

.0159 kg 40-6596 9.53

mm

74.12

mm

31.75

mm

17.06

mm

16.04

mm

7.92

mm

15.88

mm

10-32 40.00

mm

6.17

mm

11.91

mm

7.92

mm

12.29

mm

.0158 kg Part No. Material Process Finish Color 6595 UHMW PE Injection Mold Smooth White 6596 Black 40-6595 Extruded Natural 40-6596 Black Part No. Series Qty. Bolt 3022 2 10-32 x 1/2 FHSCS

Material Specications

Suggested

Hardware (Mount Pad to Bearing Housing)

Single-Keyed High-Cycle Linear Bearing Pad

Metric 40 Series Fractional 15 Series

Previous Page
Next Page