Home / 80-20-inc-catalog-21 / Page 69

80 20 Inc Catalog 21 - Page 69 Profiles

For the most up to date information on 80/20 products visit 8020.net

/

69

T-Slotted Aluminum Proles

PROFILES

Part No. 3030-Lite 3030-S 3030 3060 Stock Length 145" or 242" 145", 192", 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 2.690"

4

IY = 2.690"

4

IX = 3.229"

4

IY = 3.229"

4

IX = 3.248"

4

IY = 3.248"

4

IX = 6.255"

4

IY = 21.154"

4

Estimated Area 2.763 in.

2

3.109 in.

2

3.212 in.

2

5.963 in.

2

Weight Per Inch 0.2695 lb 0.3032 lb 0.3132 lb 0.5815 lb

T-Slotted Prole Quick Reference

15 Series Part No. 20-2020 20-2040 20-4040 Stock Length 4 or 6 Meter Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.685 cm

4

IY = 0.685 cm

4

IX = 1.215 cm

4

IY = 4.546 cm

4

IX = 7.837 cm

4

IY = 7.837 cm

4

Estimated Area 1.591 cm

2

2.750 cm

2

4.227 cm

2

Weight Per Meter 0.4420 kg 0.7427 kg 1.1722 kg 20 Series Part No. 25-2525 25-2501 25-2502 25-2503 25-2504 25-2527 Stock Length 4 or 6 Meter Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 1.770 cm

4

IY = 1.770 cm

4

IX = 2.168 cm

4

IY = 1.967 cm

4

IX = 1.952 cm

4

IY = 1.971 cm

4

IX = 1.775 cm

4

IY = 1.956 cm

4

IX = 2.163 cm

4

IY = 1.779 cm

4

IX = 1.079 cm

4

IY = 1.772 cm

4

Estimated Area 2.746 cm

2

3.185 cm

2

3.039 cm

2

2.892 cm

2

3.039 cm

2

2.428 cm

2

Weight Per Meter 0.7427 kg 0.8608 kg 0.8214 kg 0.7820 kg 0.8214 kg 0.6568 kg 25 Series

CONTINUE

Previous Page
Next Page