Home / 80-20-inc-catalog-21 / Page 686

Add-On Components - 80 20 Inc Catalog 21 Page 686

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

686

Add-On Components

ADD-ON COMPONENTS

Part No. Series Material Grade Finish Process Color A B C D Weight 6730 Aluminum 6105-T5 Anodize Extrude Clear 2.063" 1.875" 1.624" 1010 .378 lb 6730-Black Black 2.063" 1.875" 1.624" 1010 .378 lb 6731 Clear 2.063" 1.875" 2.624" 1020 .467 lb 6731-Black Black 2.063" 1.875" 2.624" 1020 .467 lb 6870 Clear 3.125" 2.812" 2.510" 1515 1.330 lb 6870-Black Black 3.125" 2.812" 2.510" 1515 1.330 lb 6871 Clear 3.125" 2.812" 4.010" 1530 1.682 lb 6871-Black Black 3.125" 2.812" 4.010" 1530 1.682 lb 6872 Clear 3.125" 2.812" 5.510" 1545 2.036 lb 6872-Black Black 3.125" 2.812" 5.510" 1545 2.036 lb 25-6730 Clear 52.40

mm

47.00

mm

40.85

mm

25-2525 .1600 kg 25-6730-Black Black 52.40

mm

47.00

mm

40.85

mm

25-2525 .1600 kg 25-6731 Clear 52.40

mm

47.00

mm

65.85

mm

25-2550 .2070 kg 25-6731-Black Black 52.40

mm

47.00

mm

65.85

mm

25-2550 .2070 kg 40-6870 Clear 79.38

mm

75.00

mm

65.66

mm

40-4040 .6550 kg 40-6870-Black Black 79.38

mm

75.00

mm

65.66

mm

40-4040 .6550 kg 40-6871 Clear 79.38

mm

75.00

mm

105.66

mm

40-4080 .7919 kg 40-6871-Black Black 79.38

mm

75.00

mm

105.66

mm

40-4080 .7919 kg

Part Description: The short - single mount UniBearing assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing that is attached to a T-slot prole. There are pre-tapped holes in the prole ends as well as in the housing unit for connecting accessories. Shim kits are included.

Short - Single Mount Unibearing Assembly

C B A D Mounted Profile

Fractional Metric

Included Hardware (Mount to T-Slot)

Series Part No. Qty. Bolt Part No. Qty. T-Nut 3058 4 1/4-20 x 3/8 SHCS 3280 2 Double Slide-in Economy 3110 4 5/16-18 x 5/8 SHCS 3279 2 Double Slide-in Economy 13-6508 4 M6 x 8

mm

SHCS 25-1962 2 Double Slide-in Economy 13-8516 4 M8 x 16

mm

SHCS 40-1982 2 Double Slide-in Economy

Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page