80 20 Inc Catalog 21 Page 685 Add-On Components

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 685 Add-On Components ADD-ON COMPONENTS Part Description: The double long UniBearing has an open design that enables customized layouts. It is an option that is commonly used in applications with two guiderails. The UniBearing is easy to quickly install or remove without taking it apart, allowing reduced retooling and downtime and increased productivity and exibility. The pads are mounted using stainless steel athead socket cap screws that secure it to the housing and eliminate the need for high-cycle pads. The bearing can move or be xed; when xed, it allows the guardrail and assembly to move. All UniBearings come with pre-drilled brake holes and tapped mounting holes that enable attachment of accessories to a at surface. Double Long UniBearing Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize Material Specications E F C D B G V TYP S TYP T TYP U TYP H J K L N P Q R M A Part No. Series Color A B C D E F G H J K 6766 Clear 3.125 .244 .060 .312 .156 .306 .397 1.063 1.563 2.063 6766-Black Black 3.125 .244 .060 .312 .156 .306 .397 1.063 1.563 2.063 6866 Clear 4.750 .308 .120 .505 .245 .485 .616 1.625 2.375 3.125 6866-Black Black 4.750 .308 .120 .505 .245 .485 .616 1.625 2.375 3.125 25-6766 Clear 79.38 mm 6.20 mm 1.52 mm 7.92 mm 3.96 mm 7.77 mm 10.08 mm 27.00 mm 39.70 mm 52.40 mm 25-6766-Black Black 79.38 mm 6.20 mm 1.52 mm 7.92 mm 3.96 mm 7.77 mm 10.08 mm 27.00 mm 39.70 mm 52.40 mm 40-6866 Clear 120.65 mm 7.82 mm 3.05 mm 12.83 mm 6.22 mm 12.32 mm 15.65 mm 41.28 mm 60.33 mm 79.38 mm 40-6866-Black Black 120.65 mm 7.82 mm 3.05 mm 12.83 mm 6.22 mm 12.32 mm 15.65 mm 41.28 mm 60.33 mm 79.38 mm L M N P Q R S T U V Weight 6766 2.728 .500 .500 1.000 1.000 4.000 1/4-20 SHCS 1/4-20 8-32 .257 .359 lb 6766-Black 2.728 .500 .500 1.000 1.000 4.000 1/4-20 SHCS 1/4-20 8-32 .257 .359 lb 6866 4.134 .750 .750 1.500 1.500 6.000 5/16 SHCS 5/16-18 10-24 .328 1.272 lb 6866-Black 4.134 .750 .750 1.500 1.500 6.000 5/16 SHCS 5/16-18 10-24 .328 1.272 lb 25-6766 69.29 mm 12.50 mm 12.50 mm 25.00 mm 25.00 mm 100.00 mm M6 SHCS M6 x 1.0 8-32 6.30 mm .1641 kg 25-6766-Black 69.29 mm 12.50 mm 12.50 mm 25.00 mm 25.00 mm 100.00 mm M6 SHCS M6 x 1.0 8-32 6.30 mm .1641 kg 40-6866 105.00 mm 20.00 mm 20.00 mm 40.00 mm 40.00 mm 160.00 mm M8 SHCS M8 x 1.25 10-24 8.33 mm .5973 kg 40-6866-Black 105.00 mm 20.00 mm 20.00 mm 40.00 mm 40.00 mm 160.00 mm M8 SHCS M8 x 1.25 10-24 8.33 mm .5973 kg Included Hardware (Mount to T-Slot) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3058 4 1/4-20 x 3/8 SHCS 3280 2 Double Slide-in Economy 3110 4 5/16-18 x 5/8 SHCS 3279 2 Double Slide-in Economy 13-6508 4 M6 x 8 mm SHCS 25-1962 2 Double Slide-in Economy 13-8516 4 M8 x 16 mm SHCS 40-1982 2 Double Slide-in Economy Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page