80 20 Inc Catalog 21 Page 68 Profiles

For the most up to date information on 80/20 products visit 8020.net / 68 T-Slotted Aluminum Proles PROFILES T-Slotted Prole Quick Reference Part No. 1504-LS 1504 1547 1517-LS 1517 1575 Stock Length 145" or 242" 97", 145", 242" 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.175" 4 IY = 0.180" 4 IX = 0.165" 4 IY = 0.172" 4 IX = 0.086" 4 IY = 0.169" 4 IX = 0.115" 4 IY = 0.185" 4 IX = 0.111" 4 IY = 0.178" 4 IX = 0.036" 4 IY = 0.146" 4 Estimated Area 0.815 in. 2 0.827 in. 2 0.740 in. 2 0.748 in. 2 0.765 in. 2 0.686 in. 2 Weight Per Inch 0.0795 lb 0.0807 lb 0.0723 lb 0.0729 lb 0.0746 lb 0.0669 lb Part No. 1534-Lite 3075 3034-Lite 1530-ULS 1530-UL 1530-LS Stock Length 145" 145" or 242" 145" 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.033" 4 IY = 0.136" 4 IX = 0.077" 4 IY = 1.064" 4 IX = 0.071" 4 IY = 0.983" 4 IX = 0.335" 4 IY = 1.276" 4 IX = 0.320" 4 IY = 1.233" 4 IX = 0.407" 4 IY = 1.382" 4 Estimated Area 0.634 in. 2 1.320 in. 2 1.186 in. 2 1.388 in. 2 1.354 in. 2 1.682 in. 2 Weight Per Inch 0.0618 lb 0.1287 lb 0.1157 lb 0.1350 lb 0.1320 lb 0.1640 lb Part No. 1530-Lite 1530-S 1530 1545-S 1545 3030-LS Stock Length 97", 145", 242" 145" or 242" 97", 145", 242" 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.393" 4 IY = 1.382" 4 IX = 0.496" 4 IY = 1.803" 4 IX = 0.482" 4 IY = 1.803" 4 IX = 0.729" 4 IY = 5.634" 4 IX = 0.710" 4 IY = 5.688" 4 IX = 2.671" 4 IY = 2.671" 4 Estimated Area 1.722 in. 2 2.036 in. 2 2.077 in. 2 2.935 in. 2 3.002 in. 2 2.659 in. 2 Weight Per Inch 0.1679 lb 0.1985 lb 0.2025 lb 0.2862 lb 0.2927 lb 0.2593 lb 15 Series CONTINUE

Previous Page
Next Page