80 20 Inc Catalog 21 Page 67 Profiles

For the most up to date information on 80/20 products visit 8020.net / 67 T-Slotted Aluminum Proles PROFILES Part No. 2020-S 2020 2040-S 2040 Stock Length 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.557" 4 IY = 0.557" 4 IX = 0.553" 4 IY = 0.552" 4 IX = 1.061" 4 IY = 3.549" 4 IX = 1.055" 4 IY = 3.564" 4 Estimated Area 1.216 in. 2 1.228 in. 2 2.255 in. 2 2.290 in. 2 Weight Per Inch 0.1179 lb 0.1198 lb 0.2188 lb 0.2233 lb 10 Series Part No. 1515-ULS 1515-UL 1515-LS 1515-Lite 1515-S 1515 Stock Length 145" or 242" 97", 145", 242" 145" or 242" 97", 145", 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.183" 4 IY = 0.183" 4 IX = 0.175" 4 IY = 0.175" 4 IX = 0.193" 4 IY = 0.193" 4 IX = 0.185" 4 IY = 0.185" 4 IX = 0.263" 4 IY = 0.263" 4 IX = 0.255" 4 IY = 0.255" 4 Estimated Area 0.810 in. 2 0.787 in. 2 0.882 in. 2 0.896 in. 2 1.138 in. 2 1.152 in. 2 Weight Per Inch 0.0790 lb 0.0768 lb 0.0860 lb 0.0873 lb 0.1109 lb 0.1123 lb 15 Series Part No. 1501-LS 1501 1502-LS 1502 1503-LS 1503 Stock Length 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.179" 4 IY = 0.182" 4 IX = 0.169" 4 IY = 0.173" 4 IX = 0.177" 4 IY = 0.188" 4 IX = 0.169" 4 IY = 0.179" 4 IX = 0.186" 4 IY = 0.183" 4 IX = 0.178" 4 IY = 0.174" 4 Estimated Area 0.815 in. 2 0.826 in. 2 0.832 in. 2 0.844 in. 2 0.848 in. 2 0.862 in. 2 Weight Per Inch 0.0788 lb 0.0805 lb 0.0811 lb 0.0823 lb 0.0827 lb 0.0840 lb 15 Series T-Slotted Prole Quick Reference CONTINUE

Previous Page
Next Page