Home / 80-20-inc-catalog-21 / Page 661

80 20 Inc Catalog 21 - Page 661 Add-On Components

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

661

Add-On Components

ADD-ON COMPONENTS

Part No. Series Color A B C D E F G H J K L M 6716 Clear 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 4.000 6716-Black Black 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 4.000 6816 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 6816-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 25-6716 Clear 49.73

mm

16.48

mm

5.99

mm

1.80

mm

41.12

mm

33.15

mm

7.80

mm

3.99

mm

33.25

mm

7.98

mm

100.00

mm

25-6716-Black Black 49.73

mm

16.48

mm

5.99

mm

1.80

mm

41.12

mm

33.15

mm

7.80

mm

3.99

mm

33.25

mm

7.98

mm

100.00

mm

40-6816 Clear 71.83

mm

19.00

mm

8.99

mm

2.58

mm

65.13

mm

52.83

mm

12.32

mm

6.15

mm

52.83

mm

11.99

mm

160.00

mm

40-6816-Black Black 71.83

mm

19.00

mm

8.99

mm

2.58

mm

65.13

mm

52.83

mm

12.32

mm

6.15

mm

52.83

mm

11.99

mm

160.00

mm

N P Q R S T U V W X Y Weight 6716 Clear .500 .812 1.000 1.000 #8 FHSCS .257 1.000 .500 .343 .406 .417 lb 6716-Black Black .500 .812 1.000 1.000 #8 FHSCS .257 1.000 .500 .343 .406 .417 lb 6816 Clear .750 1.253 1.500 1.500 #10 FHSCS .328 1.500 .656 .375 .625 1.461 lb 6816-Black Black .750 1.253 1.500 1.500 #10 FHSCS .328 1.500 .656 .375 .625 1.461 lb 25-6716 Clear 12.50

mm

20.56

mm

25.00

mm

25.00

mm

#8 FHSCS 6.30

mm

25.00

mm

12.50

mm

8.23

mm

10.69

mm

.190 kg 25-6716-Black Black 12.50

mm

20.56

mm

25.00

mm

25.00

mm

#8 FHSCS 6.30

mm

25.00

mm

12.50

mm

8.23

mm

10.69

mm

.190 kg 40-6816 Clear 20.00

mm

32.56

mm

40.00

mm

40.00

mm

#10 FHSCS 8.33

mm

40.00

mm

20.00

mm

9.53

mm

17.42

mm

.703 kg 40-6816-Black Black 20.00

mm

32.56

mm

40.00

mm

40.00

mm

#10 FHSCS 8.33

mm

40.00

mm

20.00

mm

9.53

mm

17.42

mm

.703 kg Part No. Series Color A B C D E F G H J K L M 6416 Clear 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 4.000 1.000 6416-Black Black 1.968 .656 .250 .094 1.624 1.312 .306 .156 1.312 .311 4.000 1.000 6516 Clear 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 1.500 6516-Black Black 2.750 .750 .375 .125 2.505 2.005 .493 .250 2.000 .500 6.000 1.500 25-6416 Clear 49.73

mm

16.48

mm

5.99

mm

1.80

mm

41.12

mm

33.15

mm

7.80

mm

3.99

mm

33.25

mm

7.98

mm

100.00

mm

25.00

mm

25-6416-Black Black 49.73

mm

16.48

mm

5.99

mm

1.80

mm

41.12

mm

33.15

mm

7.80

mm

3.99

mm

33.25

mm

7.98

mm

100.00

mm

25.00

mm

40-6516 Clear 71.83

mm

19.00

mm

8.99

mm

2.58

mm

65.13

mm

52.83

mm

12.32

mm

6.15

mm

52.83

mm

11.99

mm

160.00

mm

40.00

mm

40-6516-Black Black 71.83

mm

19.00

mm

8.99

mm

2.58

mm

65.13

mm

52.83

mm

12.32

mm

6.15

mm

52.83

mm

11.99

mm

160.00

mm

40.00

mm

N P Q R S T U V W X Y Weight 6416 Clear .500 .812 1.000 1.000 #8 FHSCS .265 .257 1.000 .500 .343 .406 .414 lb 6416-Black Black .500 .812 1.000 1.000 #8 FHSCS .265 .257 1.000 .500 .343 .406 .414 lb 6516 Clear .750 1.253 1.500 1.500 #10 FHSCS .344 .328 1.500 .656 .375 .625 1.443 lb 6516-Black Black .750 1.253 1.500 1.500 #10 FHSCS .344 .328 1.500 .656 .375 .625 1.443 lb 25-6416 Clear 12.50

mm

20.56

mm

25.00

mm

25.00

mm

#8 FHSCS 6.53

mm

6.30

mm

25.00

mm

12.50

mm

8.23

mm

10.69

mm

.190 kg 25-6416-Black Black 12.50

mm

20.56

mm

25.00

mm

25.00

mm

#8 FHSCS 6.53

mm

6.30

mm

25.00

mm

12.50

mm

8.23

mm

10.69

mm

.190 kg 40-6516 Clear 20.00

mm

32.56

mm

40.00

mm

40.00

mm

#10 FHSCS 8.71

mm

8.33

mm

40.00

mm

20.00

mm

9.53

mm

17.42

mm

.695 kg 40-6516-Black Black 20.00

mm

32.56

mm

40.00

mm

40.00

mm

#10 FHSCS 8.71

mm

8.33

mm

40.00

mm

20.00

mm

9.53

mm

17.42

mm

.695 kg

3 Slot Mount - Single Flange Long Standard Linear Bearing 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes

3 Slot Mount - Single Flange Long Standard Linear Bearing (Continued)

Material Grade Process Finish Aluminum 6105-T5 Extrude Anodize

Material Specications

Metric 25 Series 40 Series Fractional 10 Series 15 Series

Previous Page
Next Page