80 20 Inc Catalog 21 Page 66 Profiles

For the most up to date information on 80/20 products visit 8020.net / 66 T-Slotted Aluminum Proles PROFILES Part No. 1010-S 1010 1001-S 1001 1002-S 1002 Stock Length 145" or 242" 97", 145", 242" 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = .046" 4 IY = .046" 4 IX = .044" 4 IY = .044" 4 IX = .056" 4 IY = .051" 4 IX = .054" 4 IY = .049" 4 IX = .051" 4 IY = .051" 4 IX = .049" 4 IY = .049" 4 Estimated Area .437 in. 2 .435 in. 2 .508 in. 2 .506 in. 2 .484 in. 2 .483 in. 2 Weight Per Inch .0424 lb .0493 lb .0470 lb 10 Series Part No. 1003-S 1003 1004-S 1004 1012-S 1012 Stock Length 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.051" 4 IY = 0.046" 4 IX = 0.049" 4 IY = 0.044" 4 IX = 0.056" 4 IY = 0.056" 4 IX = 0.054" 4 IY = 0.044" 4 IX = 0.041" 4 IY = 0.041" 4 IX = 0.030" 4 IY = 0.048" 4 Estimated Area 0.461 in. 2 0.459 in. 2 0.484 in. 2 0.482 in. 2 0.423 in. 2 0.423 in. 2 Weight Per Inch 0.0447 lb 0.0448 lb 0.0470 lb 0.0411 lb 0.0413 lb 10 Series Part No. 1050 2012 1020-S 1020 1030-S 1030 Stock Length 145" 145" or 242" 97", 145", 242" 145" or 242" Material / Grade Aluminum / 6105-T5 Finish Anodize #204-R1 2 Drop Lock Yes Moment of Inertia IX = 0.007" 4 IY = 0.033" 4 IX = 0.014" 4 IY = 0.224" 4 IX = 0.086" 4 IY = 0.310" 4 IX = 0.083" 4 IY = 0.305" 4 IX = 0.126" 4 IY = 0.967" 4 IX = 0.122" 4 IY = 0.961" 4 Estimated Area 0.320 in. 2 0.564 in. 2 0.786 in. 2 0.787 in. 2 1.135 in. 2 1.140 in. 2 Weight Per Inch 0.0312 lb 0.0550 lb 0.0763 lb 0.0768 lb .1101 lb 0.1112 lb 10 Series T-Slotted Prole Quick Reference CONTINUE

Previous Page
Next Page