80 20 Inc Catalog 21 Page 643 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 643 Floor to Frame FLOOR TO FRAME 6 Hole - Leveling Anchoring Base Plate Bolt Prole Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt T-Nut 3491 4 1/4-20 x 1/2 SHCS Economy 3458 4 5/16-18 x 7/8 SHCS Economy 75-3430 4 M8 x 20 mm SHCS Economy Part No. Series Qty. Bolt 3064 4 1/4-20 x 3/4 SHCS 3123 4 5/16-18 x 1.25 SHCS 13-8525 4 M8 x 25 mm SHCS (Blue) Part Description: The 6 hole - leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a prole end and provides an offset hole that allows a leveling foot and oor anchor to be used at the same time. A tap is required (page 848) to mount to the prole end. Part No. Series Color A B C D E F G H J K L M N Weight 2169 Clear 2.875 1.500 1.000 .500 2.000 1.000 .500 1/4 SHCS 3/8-16 .390 1.000 .500 3.500 .308 lb 2169-Black Black 2.875 1.500 1.000 .500 2.000 1.000 .500 1/4 SHCS 3/8-16 .390 1.000 .500 3.500 .308 lb 2171 Clear 2.875 1.500 1.000 .500 2.000 1.000 .500 1/4 SHCS 1/2-13 .390 1.000 .500 3.500 .305 lb 2171-Black Black 2.875 1.500 1.000 .500 2.000 1.000 .500 1/4 SHCS 1/2-13 .390 1.000 .500 3.500 .305 lb 2180 Clear 4.000 2.250 1.500 .750 3.000 1.500 .750 5/16 SHCS 1/2-13 .531 1.500 .750 4.500 .921 lb 2180-Black Black 4.000 2.250 1.500 .750 3.000 1.500 .750 5/16 SHCS 1/2-13 .531 1.500 .750 4.500 .921 lb 40-2180 Clear 106.68 mm 60.00 mm 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm M8 SHCS M12 x 1.75 13.50 mm 40.00 mm 19.00 mm 120.00 mm .4557 kg 40-2180-Black Black 106.68 mm 60.00 mm 40.00 mm 20.00 mm 80.00 mm 40.00 mm 20.00 mm M8 SHCS M12 x 1.75 13.50 mm 40.00 mm 19.00 mm 120.00 mm .4557 kg M N K H J (THREAD) E G F L D C B A 6 Hole - Leveling Anchoring Base Plate Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Floor Anchor Acess Hole 40 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page