80 20 Inc Catalog 21 Page 642 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 642 Floor to Frame FLOOR TO FRAME 4 Hole - Leveling Anchoring Base Plate (Continued) Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt T-Nut 3491 2 1/4-20 x 1/2 SHCS Economy 3458 2 5/16-18 x 7/8 SHCS Economy 75-3430 2 M8 x 20 mm SHCS Economy Part No. Series Qty. Bolt 3064 2 1/4-20 x 3/4 SHCS 3123 2 5/16-18 x 1.25 SHCS 13-8525 2 M8 x 25 mm SHCS (Blue) Bolt Prole 4 Hole - Leveling Anchoring Base Plate Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 Floor Anchor Acess Hole 40 Series 15 Series Metric Fractional 10 Series Machining

Previous Page
Next Page