80 20 Inc Catalog 21 Page 640 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 640 Floor to Frame FLOOR TO FRAME 2 Hole - Leveling Anchoring Base Plate Part No. Series Color A B C D E F G H J Weight 2166 Clear 1.875 .940 .500 1.000 .500 .257 .390 .500 2.500 .116 lb 2166-Black Black 1.875 .940 .500 1.000 .500 .257 .390 .500 2.500 .116 lb 2165 Clear 2.500 1.410 .750 1.500 .750 .390 .531 .500 3.000 .215 lb 2165-Black Black 2.500 1.410 .750 1.500 .750 .390 .531 .500 3.000 .215 lb 40-2165 Clear 66.68 mm 37.90 mm 20.00 mm 40.00 mm 20.00 mm 9.91 mm 13.49 mm 12.00 mm 80.00 mm .1009 kg 40-2165-Black Black 66.68 mm 37.90 mm 20.00 mm 40.00 mm 20.00 mm 9.91 mm 13.49 mm 12.00 mm 80.00 mm .1009 kg Part Description: The 2 hole - leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a prole end and provides an offset hole that allows a leveling foot and oor anchor to be used at the same time. The extension pin helps align the base plate within the T-slot to keep the prole from rotating. A tap is required (page 848) to mount to the prole end. Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize D E H C B A J F G Leveling Foot 2 Hole - Leveling Anchoring Base Plate Floor Anchor Acess Hole Prole Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Prole 848 40 Series 15 Series Metric Fractional 10 Series Machining

Previous Page
Next Page