80 20 Inc Catalog 21 Page 635 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 635 Floor to Frame FLOOR TO FRAME 3 Hole - Center Tap Base Plate (Continued) Prole Bolt Part No. Series Color A B C D E F G H J Weight 25-2128 Clear 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M6 x 1.0 M6 SHCS 12.00 mm 50.00 mm .0358 kg 25-2128-Black Black 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M6 x 1.0 M6 SHCS 12.00 mm 50.00 mm .0358 kg 25-2129 Clear 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M8 x 1.25 M6 SHCS 12.00 mm 50.00 mm .0347 kg 25-2129-Black Black 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M8 x 1.25 M6 SHCS 12.00 mm 50.00 mm .0347 kg 25-2137 Clear 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M10 x 1.50 M6 SHCS 12.00 mm 50.00 mm .0340 kg 25-2137-Black Black 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M10 x 1.50 M6 SHCS 12.00 mm 50.00 mm .0340 kg 25-2361 Clear 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M12 x 1.75 M6 SHCS 12.00 mm 50.00 mm .0327 kg 25-2361-Black Black 25.00 mm 12.50 mm 25.00 mm 12.50 mm 25.00 mm M12 x 1.75 M6 SHCS 12.00 mm 50.00 mm .0327 kg 40-2130 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M10 x 1.50 M8 SHCS 19.00 mm 80.00 mm .1485 kg 40-2130-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M10 x 1.50 M8 SHCS 19.00 mm 80.00 mm .1485 kg 40-2135 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M12 x 1.75 M8 SHCS 19.00 mm 80.00 mm .1471 kg 40-2135-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M12 x 1.75 M8 SHCS 19.00 mm 80.00 mm .1471 kg 40-2138 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M16 x 2.0 M8 SHCS 19.00 mm 80.00 mm .1433 kg 40-2138-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M16 x 2.0 M8 SHCS 19.00 mm 80.00 mm .1433 kg 40-2365 Clear 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M20 x 2.5 M8 SHCS 19.00 mm 80.00 mm .1380 kg 40-2365-Black Black 40.00 mm 20.00 mm 40.00 mm 20.00 mm 40.00 mm M20 x 2.5 M8 SHCS 19.00 mm 80.00 mm .1380 kg Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Series Part No. Qty. Bolt Part No. Qty. T-Nut 3062 2 1/4-20 x 1/2 SHCS 3204 2 Standard 3119 2 5/16-18 x 7/8 SHCS 3278 2 Economy 13-6512 2 M6 x 12 mm SHCS 25-1964 2 Standard 13-8520 2 M8 x 20 mm SHCS 3838 2 Economy Part No. Series Qty. Bolt 3064 2 1/4-20 x 3/4 SHCS 3123 2 5/16-18 x 1.25 SHCS 13-6516 2 M6 x 16 mm SHCS (Blue) 13-8525 2 M8 x 25 mm SHCS (Blue) 3 Hole - Center Tap Base Plate Required Machining Services Machining Type Machined Reference Page Tap Prole End Mount to Prole End 848 40 Series 25 Series 15 Series 10 Series Metric Fractional Machining

Previous Page
Next Page