80 20 Inc Catalog 21 Page 632 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 632 Floor to Frame FLOOR TO FRAME Position Floor Lock Base Plate Part Description: The position oor lock base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts to a prole end or side and is commonly used to mount position oor locks for an added layer of strength and durability. It requires a tap (page 848) to mount to a prole end. Part No. Series A B C D E F G H J 2148 1.250 .375 .688 6.000 5.250 3.624 1.500 3.250 2.624 2148-Black 1.250 .375 .688 6.000 5.250 3.624 1.500 3.250 2.624 40-2148 30.00 mm 8.73 mm 16.68 mm 158.00 mm 133.34 mm 92.00 mm 40.00 mm 82.54 mm 66.64 mm 40-2148-Black 30.00 mm 8.73 mm 16.68 mm 158.00 mm 133.34 mm 92.00 mm 40.00 mm 82.54 mm 66.64 mm K L M N P Q R S Weight 2148 1.500 5/16 SHCS 3/8-16 1.188 .750 .375 .750 4.000 1.595 lb 2148-Black 1.500 5/16 SHCS 3/8-16 1.188 .750 .375 .750 4.000 1.595 lb 40-2148 40.00 mm M8 SHCS M10 x 1.50 33.00 mm 19.00 mm 12.33 mm 19.00 mm 100.00 mm .7407 kg 40-2148-Black 40.00 mm M8 SHCS M10 x 1.50 33.00 mm 19.00 mm 12.33 mm 19.00 mm 100.00 mm .7407 kg R S D F E K J H B A C Q P N G L M (THREAD) 40 Series 15 Series Metric Fractional Machining CONTINUE

Previous Page
Next Page