80 20 Inc Catalog 21 Page 628 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 628 Floor to Frame FLOOR TO FRAME Flange Mount Caster Base Plate (Continued) T-Nut Prole Prole Flange Mount Caster Base Plate Flange Mount Caster Base Plate Bolt Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Prole End) Part No. Series Qty. Bolt T-Nut 3491 4 1/4-20 x 1/2 SHCS Economy 3458 4 5/16-18 x 7/8 SHCS Economy 75-3412 4 M6 x 12 mm SHCS Economy 75-3430 4 M8 x 20 mm SHCS Economy Part No. Series Qty. Bolt 3064 4 1/4-20 x 3/4 SHCS 3123 4 5/16-18 x 1.25 SHCS 13-6516 4 M6 x 16 mm SHCS (Blue) 13-8525 4 M8 x 25 mm SHCS (Blue) Material Specications Part No. Material Grade Process Finish 2418 Aluminum 6105-T5 Milled Clear Anodize 2418-Black Black Anodize 2419 Clear Anodize 2419-Black Black Anodize 2426 Clear Anodize 2426-Black Black Anodize 2420 Clear Anodize 2420-Black Black Anodize 25-2418 Clear Anodize 25-2418-Black Black Anodize 25-2419 Clear Anodize 25-2419-Black Black Anodize 40-2426 Clear Anodize 40-2426-Black Black Anodize 40-2420 Clear Anodize 40-2420-Black Black Anodize Mount to End of Prole Mount to T-Slot Required Machining Services Machining Type Machined Reference Page Tap Prole End Mount to Prole End 848 40 Series 25 Series 10 Series 15 Series Metric Fractional Machining Dbl T-nut

Previous Page
Next Page