80 20 Inc Catalog 21 Page 623 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 623 Floor to Frame FLOOR TO FRAME 40 Series 45 Series 15 Series Metric Fractional Steel Floor Bracket Part Description: The steel oor bracket is zinc-plated and attaches directly to a T-slot prole with the suggested hardware (see chart below). Use wedge anchors (pages 620) to mount the bracket directly to a concrete oor. The design of the steel oor bracket is compact, making it perfect in tight or smaller locations. Material Process Finish Color Steel Die-Casting Zinc Bright Material Specications Part No. Series A B C D E F G H J K L M N P Q R Weight 14010 29.00 mm 13.00 mm 12.00 mm 87.00 mm 14.00 mm 150.00 mm 145.78 53.00 mm 31.00 mm 19.50 mm 25.00 mm 39.00 mm 52.00 mm 18.50 mm 200.00 mm 9.00 mm .4273 kg Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt T-Nut 3450 3 5/16-18 x 1/2 SHCS Economy 75-3624 3 M8 x 12 mm SHCS Slide-In 75-3623 3 M8 x 16 mm SHCS Drop-In Bolt Steel Floor Bracket T-Nut Prole E F H L K R P N Q M G C D A B J Leveling Foot

Previous Page
Next Page