80 20 Inc Catalog 21 Page 622 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 622 Floor to Frame FLOOR TO FRAME Part Description: The adjustable die-cast oor bracket is used with wedge oor anchors (page 620) to secure a xture directly to a solid concrete oor. It has a black powder-coat nish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire xture. The adjustable die-cast oor bracket mounts directly to a T-slot prole. Adjustable Die-Cast Floor Bracket Suggested Hardware (Mount to T-Slot) Part No. Series A B C D E F G H Lifting Height Weight 14001 15.00 mm 45.00 mm 120.00 mm 10.00 mm 10.00 mm 29.00 mm 30.00 mm 11.50 mm 52.00 mm .2141 kg 14003 15.00 mm 45.00 mm 120.00 mm 10.00 mm 10.00 mm 29.00 mm 30.00 mm 11.50 mm 52.00 mm .2122 kg 14007 15.00 mm 45.00 mm 120.00 mm 10.00 mm 10.00 mm 29.00 mm 30.00 mm 14.90 mm 72.00 mm .5175 kg 14005 20.00 mm 60.00 mm 160.00 mm 10.00 mm 10.00 mm 25.00 mm 38.00 mm 11.50 mm 52.00 mm .2155 kg 14009 20.00 mm 60.00 mm 160.00 mm 10.00 mm 10.00 mm 25.00 mm 38.00 mm 14.90 mm 72.00 mm .5224 kg Material Process Finish Color Die Cast Zinc Die-Casting Black Powder Coated Black Material Specications Prole A B C D E F H G Adjustable Die-Cast Floor Bracket Bolt T-Nut Part No. Bolt Assy. Series Qty. Bolt T-Nut 14001 3486 2 1/4-20 x 3/8 SHCS Economy 14003 3493 2 1/4-20 x 5/8 SHCS Economy 14007 3454 2 5/16-18 x 5/8 SHCS Economy 14001 75-3520 2 M6 x 10 mm SHCS Economy 14003 75-3590 2 M6 x 10 mm SHCS Drop-In 14003 75-3593 2 M6 x 14 mm SHCS Drop-In 14007 75-3625 2 M8 x 16 mm SHCS Slide-In 14005 75-3594 2 M6 x 14 mm SHCS Drop-In 14009 75-3623 2 M8 x 16 mm SHCS Drop-In 30 Series 40 Series 45 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page