80 20 Inc Catalog 21 Page 620 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 620 Floor to Frame FLOOR TO FRAME Fractional Metric Part Description: The wedge oor anchor is commonly used with oor to frame options to mount xtures directly to a solid concrete oor. It's made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer. Wedge Floor Anchor Part No. Series Material Finish A B C D Tension Shear Weight 2904 Steel Zinc 1.750 .750 1.125 1/4-20 1771.00 lb 1813.00 lb .033 lb 2905 3.250 2.250 1.125 1/4-20 2748.00 lb 2813.00 lb .049 lb 2901 2.750 1.315 1.500 3/8-16 3219.00 lb 4029.00 lb .095 lb 2902 3.750 2.315 1.500 3/8-16 5678.00 lb 4305.00 lb .121 lb 2903 5.000 3.565 1.500 3/8-16 5935.00 lb 4581.00 lb .153 lb 2906 3.750 1.837 2.250 1/2-13 5384.00 lb 6900.00 lb .229 lb 2907 5.500 3.587 2.250 1/2-13 7333.00 lb 7449.00 lb .307 lb 2908 7.000 5.087 2.250 1/2-13 9003.00 lb 7998.00 lb .371 lb 65-2904 44.45 mm 19.05 mm 28.57 mm 1/4-20 803.30 kg 822.35 kg .0150 kg 65-2905 82.55 mm 57.15 mm 28.57 mm 1/4-20 1246.50 kg 1275.95 kg .0223 kg 65-2901 69.85 mm 33.40 mm 38.10 mm 3/8-16 1460.10 kg 1827.50 kg .0425 kg 65-2902 95.25 mm 58.80 mm 38.10 mm 3/8-16 2575.50 kg 1952.70 kg .0535 kg 65-2903 127.00 mm 90.55 mm 38.10 mm 3/8-16 2692.00 kg 2077.90 kg .0714 kg 65-2906 95.25 mm 46.67 mm 57.16 mm 1/2-13 2442.15 kg 3129.80 kg .1030 kg 65-2907 139.70 mm 91.10 mm 57.16 mm 1/2-13 3326.20 kg 3378.80 kg .1405 kg 65-2908 177.80 mm 129.22 mm 57.16 mm 1/2-13 4083.70 kg 3627.85 kg .1696 kg B D (THREAD) A C MINIMUM EMBEDMENT Prole Washer Base Plate Hex Nut Leveling Foot Wedge Floor Anchor

Previous Page
Next Page