80 20 Inc Catalog 21 Page 617 Floor to Frame

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 617 Floor to Frame FLOOR TO FRAME Swivel Foot Extended Base Part Description: The swivel foot extended base is a heavy-duty leveling foot with a powder coat which provides extra durability. The extension includes a through-hole to secure directly to a solid concrete oor with a wedge oor anchor (page 620). This base requires a swivel foot threaded stem (page 615). Part No. Series Color A B C D E F G Load Capacity Weight 12192 Black 3.110 .709 .079 5.275 2.559 .445 .551 6600.00 lb .969 lb Material Process Finish Die Cast Zinc Die-Casting Black Powder Coated Material Specications A E G F B C D Swivel Foot Extended Base Prole Swivel Foot Threaded Stem Base Plate Metric Fractional

Previous Page
Next Page