Home / 80-20-inc-catalog-21 / Page 615

80 20 Inc Catalog 21 - Page 615 Floor to Frame

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

615

Floor to Frame

FLOOR TO FRAME

Fractional

Swivel Foot Threaded Stem

Part Description: The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.

A C B D THREAD

Part No. Series Material Grade Process Finish Color A B C D Load Capacity Weight 12211 Steel 5.8 Machined Zinc Bright .551" - .295" 1/4-20 400.00 lb .047 lb 12229 Stainless-Steel 304 Stainless Natural 9/16 1.500" .295" 1/4-20 400.00 lb .069 lb 12230 Steel 5.8 Zinc Bright 9/16 1.500" .295" 1/4-20 400.00 lb .070 lb 12245 Stainless-Steel 304 Stainless Natural 9/16 1.500" .295" 5/16-18 700.00 lb .081 lb 12246 Steel 5.8 Zinc Bright 9/16 1.500" .295" 5/16-18 700.00 lb .078 lb 12247 Stainless-Steel 304 Stainless Natural 9/16 2.500" .295" 5/16-18 700.00 lb .094 lb 12248 Steel 5.8 Zinc Bright 9/16 2.500" .295" 5/16-18 700.00 lb .093 lb 12249 Stainless-Steel 304 Stainless Natural 9/16 3.500" .295" 5/16-18 700.00 lb .111 lb 12250 Steel 5.8 Zinc Bright 9/16 3.500" .295" 5/16-18 700.00 lb .120 lb 12237 Stainless-Steel 304 Stainless Natural 9/16 1.500" .295" 3/8-16 1000.00 lb .092 lb 12238 Steel 5.8 Zinc Bright 9/16 1.500" .295" 3/8-16 1000.00 lb .090 lb 12239 Stainless-Steel 304 Stainless Natural 9/16 2.500" .295" 3/8-16 1000.00 lb .113 lb 12240 Steel 5.8 Zinc Bright 9/16 2.500" .295" 3/8-16 1000.00 lb .112 lb 12241 Stainless-Steel 304 Stainless Natural 9/16 4.000" .295" 3/8-16 1000.00 lb .154 lb 12242 Steel 5.8 Zinc Bright 9/16 4.000" .295" 3/8-16 1000.00 lb .147 lb 12243 Stainless-Steel 304 Stainless Natural 9/16 6.000" .295" 3/8-16 1000.00 lb .200 lb 12213 Stainless-Steel 304 Stainless Natural 9/16 1.500" .295" 1/2-13 1600.00 lb .112 lb 12215 Stainless-Steel 304 Stainless Natural 9/16 2.500" .295" 1/2-13 1600.00 lb .162 lb 12216 Steel 5.8 Zinc Bright 9/16 2.500" .295" 1/2-13 1600.00 lb .162 lb 12217 Stainless-Steel 304 Stainless Natural 9/16 2.000" .295" 1/2-13 1600.00 lb .140 lb 12218 Steel 5.8 Zinc Bright 9/16 2.000" .295" 1/2-13 1600.00 lb .143 lb 12221 Stainless-Steel 304 Stainless Natural 9/16 3.000" .295" 1/2-13 1600.00 lb .188 lb 12222 Steel 5.8 Zinc Bright 9/16 3.000" .295" 1/2-13 1600.00 lb .179 lb CONTINUE

Previous Page
Next Page